HELUKABEL® BUS Cables PROFIBUS L2 Indoor

Logo Image
Produktfoto
Cable structure
1x2x0.64 mm
Description

Profibus L2, fixed installation indoor

Value Table

9,6

kHz

<

2,5

dB/km

38,4

kHz

<

4,0

dB/km

4

MHz

<

22,0

dB/km

16

MHz

<

42,0

dB/km

Application

HELUKABEL® Profibus L2 Indoor is designed for fixed indoor installation in Profibus industrial networks. Depending on the application, the colour grey (special colour) or violet (standard colour) is availiable. Otherwise, the technical characteristics of the two products are identical.

Downloads
Product Sheet

Part no.

Designation

80384

1x2x0.64 mm

81448

1x2x0.64 mm