HELUKABEL® BUS Cables Profibus L2 Direct Burial with and without armour

Logo Image
Produktfoto
Cable structure
1x2x0.64 mm
Description
Profibus L2, direct burial, PVC/PE and armoured
Value Table

9,6

kHz

<

2,5

dB/km

38,4

kHz

<

4,0

dB/km

3

MHz

<

22,0

dB/km

20

MHz

<

42,0

dB/km

Application

HELUKABEL® Profibus L2 Direct Burial cables without + with armouring are special cables in the Profibus industrial networks. The version without armouring is for normal and direct cable burial in the ground. The version with steel tape armouring offers additional protection against rodents and is the right choice for regions with such animals.

Details
  82824 802177
 Standards: Profibus acc. DIN 19245 T3 and EN50170 Profibus acc. DIN 19245 T3 und EN50170
Downloads
Product Sheet

Part no.

Designation

82824

1x2x0.64 mm

802177

1x2x0.64 mm