HELUKABEL® BUS cables Profibus L2 7-wire

Logo Image
Produktfoto
Cable structure

1x2x0.64 mm (stranded)

Description
Profibus L2, 7-wire
Value Table

9,6

kHz

<

2,9

dB/km

38,4

kHz

<

4,6

dB/km

4

MHz

<

25,0

dB/km

16

MHz

<

49,0

dB/km

Application

HELUKABEL® Profibus L2 7-wire for mobile applications in Profibus industrial networks. With its core design and the special PVC sheath, the type described here is suitable for normal mobile applications.

Details
Geltende Normen: Profibus nach DIN 19245 T3 und EN50170
Downloads
Product Sheet

Part no.

Designation

800648

1x2x0.64 mm (stranded)