HELUKABEL® BUS cables FOUNDATION™ Fieldbus Typ A + gnye

Logo Image
Produktfoto
Cable structure

1x2x1.1/2,85-100 LI + 1x0,8 gnye

Description

FOUNDATION Fieldbus FF type A, with device ground

Value Table

39

kHz

3,4

dB/km

Application

HELUKABEL® FOUNDATION Fieldbus Type A + gnye offers an additional conductor in the structure in compliance with the FF specification. Thanks to use of stranded conductors, this cable can be moved occasionally and satisfies the usual American requirements for such networks.

Downloads
Product Sheet

Part no.

Designation

801191

1x2x1.1/2,85-100 LI + 1x0,8 gnye