High voltage cable 0,6/1 kV, armoured, halogen-free

Logo Image
Produktfoto
Technical data
  • Special power cable acc. to
    British Standard 6724
  • Temperature range
    flexing 0°C to +90°C
    fixed installation -20°C to +90°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage
    U0/U 600/1000 V
  • Minimum bending radius
    fixed installation
    up to 16 mm² 6x outer Ø
    > 25 mm² 8x outer Ø
Cable structure
  • Bare copper conductor acc. to BS 6360 cl.2
  • Core insulation of cross-linked polyethylene
  • Core identification
    1-core - brown
    2-core - brown, blue
    3-core - brown, black, grey
    4-core - brown, black, grey, blue
    5-core and up with numbering
  • Cores stranded layers
  • Inner sheath LSHF mix
  • Amouring of galvanized steel wire
  • Outer sheath LSHF mix
  • Sheath colour: black
Note
As a result of a wide range of cables and wires
acc. to British Standard, you can find
following only a small selection of types.
For request about British Standard cables
please contact us under
Ph. 0049 7150 9209-786
E-Mail: spezialkabel@helukabel.de
Application
Unlike power cables acc. to BS 5467, these are LSHF (Low Smoke Halogen Free). Used anywhere where in case of fire damage to human life and material assets must be prevented, e.g. in industrial plants, airports, underground railways and tunnels.
Example
BS 6724 CU / XLPE / LSZH / AWA / LSZH = Singelcore
BS 6724 CU / XLPE / LSZH / SWA / LSZH = Multicore
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

700905

0 x 0

-

0,0

0,0

-