Instruments cable, core insulation PVC

Logo Image
Produktfoto
Technical data
  • Instrument cable acc. to
    British Standard 5308 Part 2
  • Temperature range
    fixed installation -20°C to +65°C
  • Nominal voltage
    U0/U 300/500 V
  • Minimum bending radius
    fixed installation
    5x outer Ø (type 1)
    6x outer Ø (type 2)
Cable structure
  • Copper conductor, single-, multiple-, or
    fine wire acc. to BS 6360
  • Conductor cross sections from
    0,5 mm² to 1,5 mm²
  • Core insulation PVC acc. to BS 6746
  • Cores stranded in pairs with
    optimal lay length
    Lay-length smaller than 100 mm
  • Number of pairs: 1,2,5,10,20,30,50
  • Pairs individually screened with
    aluminium-foil or unscreened
  • Pairs stranded in layers
  • Wrapping with aluminium/polyester foil,
    on request
  • Type 1
    Flame retardant PVC outer sheath
  • Type 2
    Extruded PVC inner sheath,
    steel wire armouring,
    Flame retardant PVC outer sheath
  • Sheath colour: black or blue
Note
As a result of a wide range of cables and wires
acc. to British Standard, you can find
following only a small selection of types.
For request about British Standard cables
please contact us under
Ph. 0049 7150 9209-786
E-Mail: spezialkabel@helukabel.de
Application
As measurement and control cables in power plants and industrial plants, and in the petrochemical industry. Example BS 5308 P2 T2 CU / PVC / CAM / PVC / SWA / PVC = Overall screening, steel wire armouring
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

702656

0 x 0

-

0,0

0,0

-