HELUCOM® I-VH, I-V11Y, I-VHH, I-V11Y11Y

Logo Image
Produktfoto
Cable structure

Core type: Composite buffered
Strain relief elements: Aramide
Außenmantelmaterial: FRNC
Outer sheath colour: Yellow

Description
Fibre-optic installation cables (patch cords) I-VH, I-V11Y, I-VHH, I-V11Y11Y
Application
These HELUCOM® one-fibre and two-fibre (duplex) cables are used for fixed indoor installation, such as in cable ducts. These cables are also used as ready-made cables (pigtails) that are spliced to fixed cables or as connection cables (jumper cable) as well as for switch frames. The small diameter and the high flexibility make these cables ideal for the application in switch frames as well as for the connection of terminals.
Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

I-VH

1

Multimode G50/125

OM2

2,6

300

40

0,17

10

8,7

80783

I-VH

1

Multimode G62.5/125

OM1

2,6

300

40

0,17

10

8,7

80782

I-VH

1

Single-mode E9/125

ITU-T G.652

2,6

300

40

0,17

10

8,7

80784

I-VH

2

Multimode G50/125

OM2

2,6 x 5,6

400

40

0,24

10

17,5

80316

I-VH

2

Multimode G50/125

OM3

2,6 x 5,6

400

40

0,24

10

17,5

804256

I-VH

2

Multimode G62.5/125

OM1

2,6 x 5,6

400

40

0,24

10

17,5

80699

I-VH

2

Single-mode E9/125

ITU-T G.652

2,6 x 5,6

400

40

0,24

10

17,5

80785

I-V11Y

2

Multimode G50/125

OM2

2,6 x 5,6

400

40

2,80

20

14,0

82408

I-V11Y

2

Multimode G62.5/125

OM1

2,6 x 5,6

400

40

2,80

20

14,0

82410

I-V11Y

2

Single-mode E9/125

ITU-T G.652

2,6 x 5,6

400

40

2,80

20

14,0

82411

I-VHH

2

Multimode G50/125

OM2

3,6 x 6,2

600

50

0,57

20

20,0

80789

I-VHH

2

Multimode G50/125

OM3

3,6 x 6,2

600

50

0,57

20

20,0

804254

I-VHH

2

Multimode G62.5/125

OM1

3,6 x 6,2

600

50

0,57

20

20,0

80790

I-VHH

2

Single-mode E9/125

ITU-T G.652

3,6 x 6,2

600

50

0,57

20

20,0

80791

I-V11Y11Y

2

Multimode G50/125

OM2

3,6 x 6,2

600

60

4,20

20

16,0

82409

I-V11Y11Y

2

Multimode G62.5/125

OM1

3,6 x 6,2

600

60

4,20

20

16,0

81900

I-V11Y11Y

2

Single-mode E9/125

ITU-T G.652

3,6 x 6,2

600

60

4,20

20

16,0

82412