HELUCOM® I-V2Y, I-V2Y(ZN)11Y

Logo Image
Produktfoto
Description

Plastic-fibre cables industry, POF/PE

Application

HELUCOM® plastic-fibre cables are used in mechanical engineering, both in mobile and fixed applications. With different constructions, such as PUR outer sheaths, special strain relief components, hybrid construction with copper cores for power supply or only raw fibre cables, any possible fields of application are covered. Due to their solidity and their simple adjustability on site, the plastic-fibres (PMMA) are particularly suitable for applications where trouble-free data transmission in necessary under heavy-duty conditions.

Downloads
Product Sheet

Designation

Outer
sheath
material

Sheath
colour

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Fibre
attenuation

Oil-
resistant

Acc. to

DESINA

Weight

kg / km

Part no.

I-V2Y 1P 980/1000

PE

Black

2,2

70

25,0

160A1

no

no

4,0

80532

I-V2Y 2P 980/1000

PE

Black

2,2 x 4,4

140

25,0

160A1

no

no

8,0

80388

I-V2Y(ZN)11Y 1P 980/1000

PUR

Violet

5,8

400

30,0

230A1

yes

yes

30,0

81611

I-V2Y(ZN)11Y 2P 980/1000

PUR

Violet

6,0

400

31,0

230A1

yes

yes

36,0

80629

I-V2Y(ZN)11Y 2P 980/1000

PUR

Violet

6,0

400

31,0

230A1

yes

yes

36,0

81882

I-V2Y(ZN)11Y 4P 980/1000

PUR

Violet

7,1

400

45,0

230A1

yes

yes

65,0

80630

I-V2Y(ZN)11Y 2P 980/1000 + 2x1mm² Cu

PUR

Red

7,8

200

70,0

230A1

yes

no

60,0

82032

I-V2Y(ZN)11Y 2P 980/1000 + 3x1,5mm² Cu

PUR

Red

11,0

200

70,0

230A1

yes

no

132,0

82033