HELUCOM® I-V(ZN)Y11Y

Logo Image
Produktfoto
Description

Fibre-optic breakout cables industry HCS, I-V(ZN)Y11Y

Application

This HELUCOM® HCS fibre cable is suitable for fixed installation. Possible applications are normal and heavy-duty mechanical requirements for example in industrial environments. With the tight buffer construction, direct plug manufacturing, even on site, poses no problems. With a HCS fibre transmission lengths of up to 300m can be achieved.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

Caloric load

app. MJ / m

Weight

kg / km

Part no.

I-V(ZN)Y11Y

2

HCS 200/230

1

7,0

800

50,0

150

1,014

43,0

800980