HELUCOM® I-V(ZN)H

Logo Image
Produktfoto
Cable structure
Core Code: Tight buffer
Strain relief elements: Aramide
Outer sheath material: FRNC
Outer sheath colour: Orange
Description
Fibre-optic mini breakout cables I-V(ZN)H
Application

These HELUCOM® fibre-optic cables are used for the data network cabling in indoor applications. A big advantage of this cable type is its space-saving construction. Similar to the breakout cable, the connector is directly mounted at the tight buffer.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

I-V(ZN)H

2

Multimode G50/125

OM2

1

4,0

400

60,0

0,24

40

15,0

80435

I-V(ZN)H

2

Multimode G62.5/125

OM1

1

4,0

400

60,0

0,24

40

15,0

80434

I-V(ZN)H

2

Single-mode E9/125

ITU-T G.652

1

4,0

400

60,0

0,24

40

15,0

80433

I-V(ZN)H

4

Multimode G50/125

OM2

1

4,8

400

70,0

0,31

40

19,0

80432

I-V(ZN)H

4

Multimode G62.5/125

OM1

1

4,8

400

70,0

0,31

40

19,0

80431

I-V(ZN)H

4

Single-mode E9/125

ITU-T G.652

1

4,8

400

70,0

0,31

40

19,0

80430

I-V(ZN)H

6

Multimode G50/125

OM2

1

5,3

400

80,0

0,35

40

23,0

80429

I-V(ZN)H

6

Multimode G62.5/125

OM1

1

5,3

400

80,0

0,35

40

23,0

80428

I-V(ZN)H

6

Single-mode E9/125

ITU-T G.652

1

5,3

400

80,0

0,35

40

23,0

80427

I-V(ZN)H

8

Multimode G50/125

OM2

1

5,3

500

80,0

0,40

40

25,0

80426

I-V(ZN)H

8

Multimode G62.5/125

OM1

1

5,3

500

80,0

0,40

40

25,0

80425

I-V(ZN)H

8

Single-mode E9/125

ITU-T G.652

1

5,3

500

80,0

0,40

40

25,0

80424

I-V(ZN)H

12

Multimode G50/125

OM2

1

7,0

800

110,0

0,61

40

40,0

80420

I-V(ZN)H

12

Multimode G62.5/125

OM1

1

7,0

800

110,0

0,61

40

40,0

80419

I-V(ZN)H

12

Single-mode E9/125

ITU-T G.652

1

7,0

800

110,0

0,61

40

40,0

80418