HELUCOM® I-D(ZN)H

Logo Image
Produktfoto
Cable structure
Core type: Loose tube
Strain relief elements: Aramide
Outer sheath material: FRNC
Outer sheath colour: Yellow
Description

Fibre-optic bundle core cables indoor, I-D(ZN)H

Application
These HELUCOM® fibre-optic cables are available either as central bundle core cable or as stranded versions. They are suitable for indoor cabling of buildings and facilities. The halogen-free version is especially suitable for the application in skyscrapers, hospitals and stores as well as in facilities with high concentration of capital goods, such as power plants, computing centers, and at locations with high security requirements, such as underground and control stations.
Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

I-D(ZN)H

4

Multimode G50/125

OM2

4

8,0

1200

120,0

1,50

150

65,0

80631

I-D(ZN)H

4

Multimode G62.5/125

OM1

4

8,0

1200

120,0

1,50

150

65,0

80882

I-D(ZN)H

4

Single-mode E9/125

ITU-T G.652

4

8,0

1200

120,0

1,50

150

65,0

80896

I-D(ZN)H

6

Multimode G50/125

OM2

6

8,0

1200

120,0

1,50

150

65,0

80868

I-D(ZN)H

6

Multimode G62.5/125

OM1

6

8,0

1200

120,0

1,50

150

65,0

80883

I-D(ZN)H

6

Single-mode E9/125

ITU-T G.652

6

8,0

1200

120,0

1,50

150

65,0

80897

I-D(ZN)H

8

Multimode G50/125

OM2

8

8,0

1200

120,0

1,50

150

65,0

80869

I-D(ZN)H

8

Multimode G62.5/125

OM1

8

8,0

1200

120,0

1,50

150

65,0

80884

I-D(ZN)H

8

Single-mode E9/125

ITU-T G.652

8

8,0

1200

120,0

1,50

150

65,0

80898

I-D(ZN)H

10

Multimode G50/125

OM2

10

8,0

1200

120,0

1,50

150

65,0

80793

I-D(ZN)H

10

Multimode G62.5/125

OM1

10

8,0

1200

120,0

1,50

150

65,0

80885

I-D(ZN)H

10

Single-mode E9/125

ITU-T G.652

10

8,0

1200

120,0

1,50

150

65,0

80899

I-D(ZN)H

12

Multimode G50/125

OM2

12

8,0

1200

120,0

1,50

150

65,0

80045

I-D(ZN)H

12

Multimode G62.5/125

OM1

12

8,0

1200

120,0

1,50

150

65,0

80879

I-D(ZN)H

12

Single-mode E9/125

ITU-T G.652

12

8,0

1200

120,0

1,50

150

65,0

80880

I-D(ZN)H

16

Multimode G50/125

OM2

16

8,0

1200

120,0

1,50

150

135,0

80870

I-D(ZN)H

16

Multimode G62.5/125

OM1

16

8,0

1200

120,0

1,50

150

135,0

80886

I-D(ZN)H

16

Single-mode E9/125

ITU-T G.652

16

8,0

1200

120,0

1,50

150

135,0

80900

I-D(ZN)H

24

Multimode G50/125

OM2

12

12,5

3000

190,0

2,20

200

150,0

80872

I-D(ZN)H

24

Multimode G50/125

OM2

24

9,0

1600

140,0

1,50

150

135,0

80871

I-D(ZN)H

24

Multimode G62.5/125

OM1

12

12,5

3000

190,0

2,20

200

150,0

80888

I-D(ZN)H

24

Multimode G62.5/125

OM1

24

9,0

1600

140,0

1,50

150

135,0

81246

I-D(ZN)H

24

Single-mode E9/125

ITU-T G.652

12

12,5

3000

190,0

2,20

200

150,0

80902

I-D(ZN)H

24

Single-mode E9/125

ITU-T G.652

24

9,0

1600

140,0

1,50

150

135,0

80901

I-D(ZN)H

36

Multimode G50/125

OM2

12

13,5

3000

200,0

2,20

200

160,0

80875

I-D(ZN)H

36

Multimode G62.5/125

OM1

12

13,5

3000

200,0

2,20

200

160,0

80891

I-D(ZN)H

36

Single-mode E9/125

ITU-T G.652

12

13,5

3000

200,0

2,20

200

160,0

80905

I-D(ZN)H

48

Multimode G50/125

OM2

12

13,5

3000

200,0

2,20

200

160,0

80877

I-D(ZN)H

48

Multimode G62.5/125

OM1

12

13,5

3000

200,0

2,20

200

160,0

80893

I-D(ZN)H

48

Single-mode E9/125

ITU-T G.652

12

13,5

3000

200,0

2,20

200

160,0

80907

I-D(ZN)H

60

Multimode G50/125

OM2

12

13,5

3000

200,0

2,20

200

170,0

80878

I-D(ZN)H

60

Multimode G62.5/125

OM1

12

13,5

3000

200,0

2,20

200

170,0

80894

I-D(ZN)H

60

Single-mode E9/125

ITU-T G.652

12

13,5

3000

200,0

2,20

200

170,0

80908