HELUCOM® AT-VQH(ZN)B2Y

Logo Image
Produktfoto
Description

Fibre-optic breakout cables industry HCS, AT-VQH(ZN)B2Y

Application

This HELUCOM® HCS fibre cable is suitable for fixed installation outdoors. Possible applications are normal and heavy-duty mechanical requirements for example in industrial environments. This is the reason we also equiped the cable with a non-metallic rodent-protection.With the tight buffer construction, direct plug manufacturing, even on site, poses no problems. With a HCS fibre transmission lengths of up to 300m can be achieved.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

Caloric load

app. MJ / m

Weight

kg / km

Part no.

AT-VQH(ZN)B2Y

2

HCS 200/230

1

11,0

1500

200,0

500

2,10

90,0

801196