HELUCOM® AT-V(ZN)HH

Logo Image
Produktfoto
Description

Fibre-optic breakout cables industry HCS, AT-V(ZN)HH

Application

This HELUCOM® HCS fibre cable is suitable for fixed and normal flexible installation. Possible applications are normal requirements and also limited industrial environments. The tight buffer structure enables the cable to be pre-assebmbled on site with ease. With a HCS fibre transmission lengths of up to 300m can be achieved.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

Caloric load

app. MJ / m

Weight

kg / km

Part no.

AT-V(ZN)HH

4

HCS 200/230

1

9,0

800

225,0

100

1,60

76,0

802260