HELUCOM® A/I-DQ(ZN)BH OM3

Logo Image
Produktfoto
Description

Fibre-optic universal bundle core cables HELUCOM® pact A/I-DQ(ZN)BH OM3

Application

These HELUCOM® pact fibre-optic cables have a small but robust construction. They are suitable for indoor and outdoor cabling of buildings and facilities when space is an important argument. They are used in particular if the installation is to be done in one piece from the inside to the outside without additional use of couplings. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. The halogen-free outer sheath makes installation inhouse possible without any problems.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A/I-DQ(ZN)BH

4

Multimode G50/125

OM3

4

7,5

1500

150,0

1,10

200

55,0

802247

A/I-DQ(ZN)BH

6

Multimode G50/125

OM3

6

7,5

1500

150,0

1,10

200

55,0

802277

A/I-DQ(ZN)BH

8

Multimode G50/125

OM3

8

7,5

1500

150,0

1,10

200

55,0

802278

A/I-DQ(ZN)BH

12

Multimode G50/125

OM3

12

7,5

1500

150,0

1,10

200

55,0

802248

A/I-DQ(ZN)BH

24

Multimode G50/125

OM3

24

8,5

1500

170,0

1,40

200

75,0

802249

A/I-DQ(ZN)BH

12

Multimode G50/125

OM4

12

7,5

1500

150,0

1,10

200

55,0

804705

A/I-DQ(ZN)BH

24

Multimode G50/125

OM4

24

8,5

1500

170,0

1,40

200

75,0

804706