HELUCOM® A-DF(ZN)2Y

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables A-DF(ZN)2Y
Application

These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements ensure above average strain relief. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DF(ZN)2Y

2

Multimode G50/125

OM2

2

9,5

2500

95,0

4,20

400

85,0

80016

A-DF(ZN)2Y

2

Multimode G62.5/125

OM1

2

9,5

2500

95,0

4,20

400

85,0

80033

A-DF(ZN)2Y

2

Single-mode E9/125

ITU-T G.652

2

9,5

2500

95,0

4,20

400

85,0

80000

A-DF(ZN)2Y

4

Multimode G50/125

OM2

4

9,5

2500

95,0

4,20

400

85,0

80017

A-DF(ZN)2Y

4

Multimode G62.5/125

OM1

4

9,5

2500

95,0

4,20

400

85,0

80034

A-DF(ZN)2Y

4

Single-mode E9/125

ITU-T G.652

4

9,5

2500

95,0

4,20

400

85,0

80001

A-DF(ZN)2Y

8

Multimode G50/125

OM2

8

9,5

2500

95,0

4,20

400

85,0

80019

A-DF(ZN)2Y

8

Multimode G62.5/125

OM1

8

9,5

2500

95,0

4,20

400

85,0

80036

A-DF(ZN)2Y

8

Single-mode E9/125

ITU-T G.652

8

9,5

2500

95,0

4,20

400

85,0

80003

A-DF(ZN)2Y

12

Multimode G50/125

OM2

12

9,5

2500

95,0

4,20

400

85,0

80021

A-DF(ZN)2Y

12

Multimode G62.5/125

OM1

12

9,5

2500

95,0

4,20

400

85,0

80038

A-DF(ZN)2Y

12

Single-mode E9/125

ITU-T G.652

12

9,5

2500

95,0

4,20

400

85,0

80005

A-DF(ZN)2Y

24

Multimode G50/125

OM2

12

9,5

2700

95,0

4,00

400

85,0

80024

A-DF(ZN)2Y

24

Multimode G62.5/125

OM1

12

9,5

2700

95,0

4,00

400

85,0

80041

A-DF(ZN)2Y

24

Single-mode E9/125

ITU-T G.652

12

9,5

2700

95,0

4,00

400

85,0

80008

A-DF(ZN)2Y

36

Multimode G50/125

OM2

12

9,5

2700

95,0

4,00

400

85,0

80912

A-DF(ZN)2Y

36

Multimode G62.5/125

OM1

12

9,5

2700

95,0

4,00

400

85,0

80913

A-DF(ZN)2Y

36

Single-mode E9/125

ITU-T G.652

12

9,5

2700

95,0

4,00

400

85,0

80914

A-DF(ZN)2Y

48

Multimode G50/125

OM2

12

9,5

2700

95,0

4,00

400

85,0

80026

A-DF(ZN)2Y

48

Multimode G62.5/125

OM1

12

9,5

2700

95,0

4,00

400

85,0

80046

A-DF(ZN)2Y

48

Single-mode E9/125

ITU-T G.652

12

9,5

2700

95,0

4,00

400

85,0

80010

A-DF(ZN)2Y

60

Multimode G50/125

OM2

12

9,5

2700

95,0

4,00

400

85,0

80027

A-DF(ZN)2Y

60

Multimode G62.5/125

OM1

12

9,5

2700

95,0

4,00

400

85,0

80047

A-DF(ZN)2Y

60

Single-mode E9/125

ITU-T G.652

12

9,5

2700

95,0

4,00

400

85,0

80011

A-DF(ZN)2Y

72

Multimode G50/125

OM2

12

10,0

2700

100,0

3,80

400

90,0

80473

A-DF(ZN)2Y

72

Multimode G62.5/125

OM1

12

10,0

2700

100,0

3,80

400

90,0

80474

A-DF(ZN)2Y

72

Single-mode E9/125

ITU-T G.652

12

10,0

2700

100,0

3,80

400

90,0

80475

A-DF(ZN)2Y

84

Multimode G50/125

OM2

12

10,7

3000

107,0

4,30

400

120,0

80028

A-DF(ZN)2Y

84

Multimode G62.5/125

OM1

12

10,7

3000

107,0

4,30

400

120,0

80048

A-DF(ZN)2Y

84

Single-mode E9/125

ITU-T G.652

12

10,7

3000

107,0

4,30

400

120,0

80012

A-DF(ZN)2Y

96

Multimode G50/125

OM2

12

11,5

3000

115,0

5,00

400

135,0

80777

A-DF(ZN)2Y

96

Multimode G62.5/125

OM1

12

11,5

3000

115,0

5,00

400

135,0

80774

A-DF(ZN)2Y

96

Single-mode E9/125

ITU-T G.652

12

11,5

3000

115,0

5,00

400

135,0

80764

A-DF(ZN)2Y

144

Multimode G50/125

OM2

12

14,5

3000

145,0

7,70

400

175,0

80032

A-DF(ZN)2Y

144

Multimode G62.5/125

OM1

12

14,5

3000

145,0

7,70

400

175,0

80051

A-DF(ZN)2Y

144

Single-mode E9/125

ITU-T G.652

12

14,5

3000

145,0

7,70

400

175,0

80015