OTDR OV 1000 MDSD

Logo Image
Produktfoto
Description
OTDR OV 1000 QUAD MDSD-SC
Application
  • Test and collect data up to four wavelengths by pressing only one button
  • Very fast acquisition time
  • Fast ready-to-measure boot-up time of 4 seconds
Details
  • Simultaneous use of touch screen, short-cut keys and tracking knob for high user convenience
  • Maximum 256,000 data points for highest resolution
  • Loss resolution of 0.001 dB
  • 6.4" full VGA touch screen
  • Three test modes (auto, advanced and template) fit best to user skills and applications for maximum measurement convenience
  • Possible configurations cover all typical fiber applications from long-haul and WDM to metro networks, FTTx as well as LAN
  • Easy-to-use post-processing software OSTSView with professional report generation function including bidirectional analysis and quick print function
  • Powerful Li-Ion battery provide mains independent operation time of 8 hours (Bellcore TR-NWT-001138)
  • Diverse storage options (in addition to 80 MB builtin flash memory, two USB ports2) and a CF card slot
  • Internal memory sufficient for up to 1,500 typical traces
  • Numerous connection ports for easy connectivity for convenient download and upgrade
  • 10/100 Mb/s Ethernet RJ-45 network interface
  • Rugged and waterproof housing for long life time
Characteristics

Roof fan, 1U, Weight 7 kg
4 Fans, capacity 640 cbm/h
For installation in all networking and server cab.
Control via connected thermostat
Thermostat and mounting material included
Rear sided mains connection via
non-heating appliance socket
(connection cable not included)
Rated voltage 230 V, 50 Hz
Illuminated switch ON/OFF
Material: steel sheet
Finish: RAL7035, light grey
Fan features:
Rated voltage 230 V, Frequency 50 Hz, Rated
power 22 W, Speed 2700 r/min, Noise level
44 dB(A), Air capacity 160 m³/h, Temperature
range -10 to +70 °C, Dimensions 119 x 199 x 38 mm

Downloads
Product Sheet

Part no.

Designation

802495

OTDR OV 1000 QUAD MDSD-SC