HELUCOM CONNECTING SYSTEMS Accessories

Logo Image
Produktfoto
Cable structure
Consumption material
Description
Consumption material
Options
On request, we also supply special consumables that are not covered by our high-quality types.
Downloads
Product Sheet

Part no.

Type

Unit

80307

SPLICING CASSETTE

10

81364

SPLICE HOLDER "CRIMP"

100

80309

CRIMP SPLICE PROTECTOR

100

81365

SPLICE HOLDER "SHRINK"

100

81362

SHRINK-ON SPLICE PROTECTOR

100

81363

CASSETTE COVER

10