Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC control cable acc. to
    DIN VDE 0285-525-2-11 /
    DIN EN 50525-2-11 and IEC 60227-5
  • Temperature range
    flexing -5°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Nominal voltage
    U0/U 300/300 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 4000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification
    acc. to DIN VDE 0293-308
    ≤ 5 cores: coloured
    ≥ 6 cores: black with continuous
       white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black, white or
    in accordance to the customer
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • 5 core and above in adaption (H).
  • The above list contains a selection of
    the types we carry es stock. Other sizes
    available on request.
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Application
These cable types are especially suited to use on small appliances with low mechanical stress and for connection for light household appliances, e. g. kitchen utensils, desk lamps, floor lamps, vacuum cleaners, office machines, radios, etc., as far as this cable is admitted to the relevant specifications of the equipment.
These cables are not permitted to use with cooking or heating apparatus.
Cables with cross section 0,75 mm² are not suitable for outdoor use or use of industrial or farmer machineries.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

29736

2 x 0,5

black

4,6 - 5,9

9,6

40,0

20

29737

2 x 0,5

white

4,6 - 5,9

9,6

40,0

20

29738

2 x 0,5

other colours

4,6 - 5,9

9,6

40,0

20

29739

3 G 0,5

black

4,9 - 6,3

14,4

49,0

20

29740

3 G 0,5

white

4,9 - 6,3

14,4

49,0

20

29741

3 G 0,5

other colours

4,9 - 6,3

14,4

49,0

20

29742

4 G 0,5

black

5,4 - 6,9

19,2

61,0

20

29743

4 G 0,5

white

5,4 - 6,9

19,2

61,0

20

29744

4 G 0,5

other colours

5,4 - 6,9

19,2

61,0

20

29400

2 x 0,75

black

4,9 - 6,3

14,4

49,0

19

29401

2 x 0,75

white

4,9 - 6,3

14,4

49,0

19

29402

2 x 0,75

other colours

4,9 - 6,3

14,4

49,0

19

29403

3 G 0,75

black

5,2 - 6,7

21,6

59,0

19

29404

3 G 0,75

white

5,2 - 6,7

21,6

59,0

19

29405

3 G 0,75

other colours

5,2 - 6,7

21,6

59,0

19

29406

4 G 0,75

black

5,7 - 7,3

29,0

72,0

19

29407

4 G 0,75

white

5,7 - 7,3

29,0

72,0

19

29408

4 G 0,75

other colours

5,7 - 7,3

29,0

72,0

19

29409

5 G 0,75

black

6,5 - 8,2

36,0

87,0

19

29410

5 G 0,75

white

6,5 - 8,2

36,0

87,0

19

29411

5 G 0,75

other colours

6,5 - 8,2

36,0

87,0

19

29412

6 G 0,75

black

7,1 - 9,0

43,0

98,0

19

29413

6 G 0,75

white

7,1 - 9,0

43,0

98,0

19

29414

6 G 0,75

other colours

7,1 - 9,0

43,0

98,0

19

29415

7 G 0,75

black

7,1 - 9,0

50,0

108,0

19

29416

7 G 0,75

white

7,1 - 9,0

50,0

108,0

19

29417

7 G 0,75

other colours

7,1 - 9,0

50,0

108,0

19