high-current cable, high flexible and halogen-free

Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -40°C to +80°C
    fixed installation -50°C to +80°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    3500 V
  • Insulation resistance
    min. 20 MOhm/km
  • Minimum bending radius
    15x cable Ø
Cable structure
  • Bare copper, ultra-fine wire conductors
    acc. to DIN VDE 0295 cl.6 and IEC 60228
    cl.6
  • Extremely thick PUR wearing sheath
  • Natural colour, smooth, glossy
Application
This cable is employed as a highly-flexible high-current cathode cable for electroplating drum systems and as a wearing cable in the chemical industry. Special feature: Despite the extremely thick wearing sheath, the highly flexible conductor enables good contact when installing the pear push. Good flexibility is likewise ensured when the pear push comes into contact with the parts to be electroplated.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

700768

1 x 35

17,2

336,0

548,0

2

75497

1 x 50

19,0

480,0

686,0

1

75498

1 x 70

21,5

672,0

950,0

2/0

75499

1 x 95

24,0

912,0

1386,0

3/0

74749

1 x 120

27,0

1152,0

1520,0

4/0

700769

1 x 150

28,0

1440,0

2002,0

300 kcmil

700770

1 x 185

30,5

1776,0

2610,0

350 kcmil

700771

1 x 240

36,0

2304,0

3820,0

500 kcmil