trailing, PUR

Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +80°C
  • Nominal voltage
    control cores 300/500 V
    power supply cores 600/1000 V
  • A.C. test voltage, 50 Hz
    control cores 1500 V
    power supply cores 4000 V
  • Minimum bending radius
    for flexible installation 15x cable Ø
Cable structure
Part no. 70736
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Power supply cores (4 mm²) and
    control cores (0,75 mm²)
    - Core insulation of cold flexible special PVC
    - Core identification black with numbering
    4 mm² No.1-5 + 0,75 mm² No.6-20
  • Data pair ( 0,34 mm²)
    - Core insulation data pair of polyethylene
    - Core identification to DIN 47100
    - Cores twisted in pairs
    - Foil wrapping
    - Tinned copper braided screen,
    approx. 85% coverage
    - Inner sheath of cold flexible special PVC
  • Cores stranded with elements
  • Inner sheath of cold flexible special PVC
  • Outer sheath of PUR
    with integrated support braiding
  • Sheath colour: grey (RAL 7001)
Part no. 77548
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Power supply cores (2,5 mm²) and
    control cores (1 mm²)
    - Core insulation of TPE-E
    - Core identification black with numbering
    - GN-YE conductor
  • Data pair ( 0,34 mm²)
    - Core insulation of polyethylene
    - Core identification to DIN 47100
    - Cores twisted in pairs
    - Foil wrapping of aluminium-coated
    polyester
    - Tinned copper braided screen,
    approx. 85% coverage
  • Cores stranded with elements
  • Outer sheath of PUR
    with integrated support braiding
  • Sheath colour: orange (RAL 2003)
Application
This hybrid cable is designed for the aircraft industry, and contains cores for power supply, control cores, and cores for a positioning laser. The cable is used to control and position a support robot, which absorbs loads at specific points when loading extremely heavy items, for example during loading of aircraft assemblies in large transport aircraft of the Airbus industry. The cable is trailing, UV and weather-resistant, and is provided with an extremely wear-resistant and petrol-resistant special sheath. Part no. 77548 is designed for similar applications, as a load-reducing lifter in aircraft assembly.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

70736

5 x 4 + 5 x 3 G 0,75 + 2 x 2 x 0,34

25,6

390,0

600,0

12

77548

5 x 2,5 + 18 G 1,0 + 4 x 2 x 0,34

27,0

461,0

750,0

14