A-V(ZN)11Y

Logo Image
Produktfoto
Description
Fibre-optic mobile cables, trailing
Application

These HELUCOM® cables were designed as mobile field cables. They are easily wound up on a drum and are very tension-proof. As the outer sheath is tightly anchored on the aramid braiding, it is especially suitable for mobile use. The advantage of these cables is evident especially where mobile fibre-optic lines are to be installed, such as for drag chains, TV transmission, supervision of protected areas, etc.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Outer Ø

app. mm

Outer
sheath
material

Min. stat.
bending radius
mm

Flame
proof

halogen-
free

UL

Weight

kg / km

Part no.

Fibre-optic cable

2

Multimode G50/125

5,0

PUR

75

yes

yes

no

20

80382

Fibre-optic cable

2

Multimode G62.5/125

5,0

PUR

75

yes

yes

no

20

80363

Fibre-optic cable

4

Multimode G50/125

5,8

PUR

90

yes

yes

no

31

80534

Fibre-optic cable

4

Multimode G62.5/125

5,8

PUR

90

yes

yes

no

31

81036

Fibre-optic cable

4

Single-mode E9/125

5,8

PUR

90

yes

yes

no

31

801727

Fibre-optic cable

8

Multimode G50/125

7,0

PUR

105

yes

yes

no

47

81037

Fibre-optic cable

8

Multimode G62.5/125

7,0

PUR

105

yes

yes

no

47

81038