DMX-POWER

Logo Image
Produktfoto
Application
The hybrid DMX Power cable is used in the professional DMX light controller. It transmits power for the light and control signals for the movement. The cable is compact, flexible and easy to process.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400081

(1x2x0,24)+2x1,0

< 0,0

7,4

36,0

74,0