AES/EBU & DMX-patch cable

Logo Image
Produktfoto
Application
The 2-core HELUSOUND® AES/EBU & DMX patch cable is foil shielded and optimally protected against external interference by its copper spiral screen. This cable is suitable for indoor use for permanent laying for the control of lighting systems or for patching in studio technology.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400031

2x0,22

< 80,0

5,0

14,0

33,0