Produktfoto
Note

Container is under pressure, protect before heating to above 50°C (e.g. direct exposure to sun). Do not spray against flames or red hot parts. Do not spray into eyes, FLAMMABLE - the propellants and solvents can form narcotic mixtures. The propellant is heavier than air, exercise extreme caution when using in small hollows. Ensure adequate ventilation when using in closed rooms. Do not smoke. After use, do not open using force and do not burn. Store in a cool place, protect against electrostatic discharge.

Description

Degreasing spray

Description

Removes contamination caused by grease, oil, wax or tar and is particularly suitable for cleaning cables and lines and washing off conducting layers and insulators. Other applications: Engines, battery chargers, pumps etc.

Part no.

Type

Content

Unit

Net EUR/itemat a purchase of

1

2 - 5

6 - 10

94148

Entfetter

400,0

1

o. r.

o. r.

o. r.