halogen-free, meter marking

Logo Image
Produktfoto
Technical data
  • Halogen-free data cable
  • Temperature range
    flexing +5°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm²  350 V
    ≥ 0,25 mm²  500 V
  • Test voltage
    0,14 mm²  800 V
    ≥ 0,25 mm²  1200 V
  • Mutual capacitance  at 800 Hz
    core/core  approx. 70 pF/m
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
     
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Cable structure
  • Bare copper conductor,
    from 0,5 mm²  fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Conductor construction:
    0,14 mm²  approx. 18x0,1 mm
    0,25 mm²  approx. 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of PE
    compound type LD/MD to
    DIN VDE 0819-103 / DIN EN 50290-2-23
  • Core identification acc. to
    DIN 47100 without colour repetition
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath compound type HM2
    acc. to DIN VDE 0207-24
  • Sheath colour: grey (RAL 7005)
  • With meter marking
Note
  • Screened analogue type:
    DATAFLAMM®-C
Application
DATAFLAMM® halogen-free data cables are used as connecting cable for signal, measuring, control, call-announcing and two-way intercom speaking systems, clock installations, electronic weighing equipment and electrical apparatus for office requirements. The cables are suitable for installation in dry, damp and wet environments. These cables are generally installed in telecommunication apparatus and data transmission systems in public buildings, laboratories, trading centres where the freedom from halogen in case of fire and the flame propagation must be avoided. The halogen-free thermoplastic sheath produce neither corrosive nor toxic gases.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

52300

2 x 0,14

3,2

2,6

14,0

26

52301

3 x 0,14

3,4

4,0

17,0

26

52302

4 x 0,14

3,6

5,3

19,0

26

52303

5 x 0,14

3,9

6,6

23,0

26

52304

6 x 0,14

4,2

7,9

25,0

26

52305

7 x 0,14

4,2

9,2

27,0

26

52306

8 x 0,14

4,7

10,3

30,0

26

52307

10 x 0,14

5,0

13,2

38,0

26

52308

12 x 0,14

5,5

16,0

45,0

26

52309

15 x 0,14

6,3

20,1

57,0

26

52310

18 x 0,14

6,6

23,7

65,0

26

52311

21 x 0,14

6,9

27,9

76,0

26

52312

25 x 0,14

7,8

33,4

88,0

26

52313

30 x 0,14

8,2

39,3

98,0

26

52314

34 x 0,14

9,0

45,5

111,0

26

52315

40 x 0,14

9,3

53,6

139,0

26

52316

50 x 0,14

10,6

64,9

764,0

26

52317

2 x 0,25

3,8

4,7

18,0

24

52318

3 x 0,25

4,0

7,1

21,0

24

52319

4 x 0,25

4,3

9,5

26,0

24

52320

5 x 0,25

4,9

12,0

31,0

24

52321

7 x 0,25

5,3

16,6

40,0

24

52322

10 x 0,25

6,3

24,0

56,0

24

52323

12 x 0,25

6,9

28,6

64,0

24

52324

15 x 0,25

7,9

36,0

80,0

24

52430

18 x 0,25

8,3

43,2

90,0

24

52431

21 x 0,25

8,9

50,4

105,0

24

52325

25 x 0,25

9,8

59,8

121,0

24

52326

34 x 0,25

11,3

81,3

168,0

24

52327

40 x 0,25

11,9

96,0

196,0

24

52328

2 x 0,34

4,6

6,4

25,0

22

52329

3 x 0,34

4,8

9,7

30,0

22

52330

4 x 0,34

5,2

13,0

35,0

22

52331

5 x 0,34

5,7

16,4

43,0

22

52332

7 x 0,34

6,4

22,7

58,0

22

52333

10 x 0,34

7,6

32,4

80,0

22

52334

12 x 0,34

8,4

39,1

91,0

22

52335

15 x 0,34

9,5

49,1

115,0

22

52336

18 x 0,34

10,0

59,1

135,0

22

52337

21 x 0,34

10,7

68,3

154,0

22

52338

25 x 0,34

12,0

81,4

180,0

22

52339

34 x 0,34

13,8

111,1

233,0

22

52340

40 x 0,34

14,3

130,5

272,0

22

52341

2 x 0,5

4,8

9,5

30,0

20

52342

3 x 0,5

5,1

14,2

36,0

20

52343

4 x 0,5

5,5

19,2

43,0

20

52344

5 x 0,5

6,2

24,0

56,0

20

52345

7 x 0,5

6,7

33,7

70,0

20

52346

10 x 0,5

8,0

48,0

101,0

20

52347

12 x 0,5

9,0

57,4

117,0

20

52348

15 x 0,5

10,0

72,0

145,0

20

52349

18 x 0,5

10,7

86,4

171,0

20

52350

21 x 0,5

11,3

101,0

197,0

20

52351

25 x 0,5

12,6

120,0

230,0

20

52352

30 x 0,5

13,5

142,6

269,0

20

52353

34 x 0,5

14,7

163,1

301,0

20

52354

40 x 0,5

15,3

192,0

365,0

20

52355

2 x 0,75

5,5

14,3

40,0

19

52356

3 x 0,75

6,0

21,5

51,0

19

52357

4 x 0,75

6,5

28,6

61,0

19

52358

5 x 0,75

7,1

36,1

76,0

19

52359

7 x 0,75

8,0

50,3

97,0

19

52360

10 x 0,75

9,4

72,0

137,0

19

52361

12 x 0,75

10,6

86,2

167,0

19