halogen-free, screened, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Halogen-free data cable
  • Temperature range
    flexing +5°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm²  350 V
    ≥ 0,25 mm²  500 V
  • Test voltage
    0,14 mm²  800 V
    ≥ 0,25 mm²  1200 V
  • Mutual capacitance  at 800 Hz
    core/core approx. 70 pF/m
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
     
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Cable structure
  • Bare copper conductor,
    from 0,5 mm² fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Conductor construction:
    0,14 mm²  approx. 18x0,1 mm
    0,25 mm²  approx. 14x0,15 mm
    0,34 mm²  = 7x0,25 mm
  • Core insulation of PE
    compound type LD/MD to
    DIN VDE 0819-103 / DIN EN 50290-2-23
  • Core identification acc. to
    DIN 47100 without colour repetition
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Drain wire, tinned copper
  • Tinned copper braided screen,
    approx. 85% coverage
  • Foil wrapping
  • Outer sheath compound type HM2
    acc. to DIN VDE 0207-24
  • Sheath colour: grey (RAL 7005)
Note
  • Unscreened analogue type:
    DATAFLAMM®
Application
As a connecting and interconnecting cable for signaling, measuring, control and intercom purposes for the use in paging and intercom systems, clock systems, weighing equipment and office machines. The cables can be laid on plaster, in dry, damp and wet rooms. Areas of use are telecommunications and information processing systems in public buildings, laboratories, warehouses and other buildings in which the release of halogens in the event of fire must be avoided. Due to the screening without interference against foreign encoder or high-frequency signals.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

52365

2 x 0,14

3,8

12,4

21,0

26

52366

3 x 0,14

4,0

14,0

25,0

26

52367

4 x 0,14

4,3

15,8

26,0

26

52368

5 x 0,14

4,5

19,5

32,0

26

52369

7 x 0,14

5,0

23,4

39,0

26

52370

10 x 0,14

6,2

28,4

54,0

26

52371

12 x 0,14

6,3

31,4

69,0

26

52372

14 x 0,14

6,8

37,5

76,0

26

52373

16 x 0,14

7,1

43,4

82,0

26

52374

18 x 0,14

7,4

51,4

90,0

26

52375

21 x 0,14

7,7

61,8

102,0

26

52376

25 x 0,14

8,6

76,0

121,0

26

52377

30 x 0,14

9,0

92,7

146,0

26

52378

34 x 0,14

9,6

121,0

167,0

26

52379

40 x 0,14

10,4

126,1

170,0

26

52380

2 x 0,25

4,4

14,6

23,0

24

52381

3 x 0,25

4,6

17,0

28,0

24

52382

4 x 0,25

5,2

20,6

34,0

24

52384

5 x 0,25

5,7

24,7

42,0

24

52385

7 x 0,25

6,1

31,2

49,0

24

52386

10 x 0,25

7,6

42,1

81,0

24

52387

12 x 0,25

7,8

47,5

88,0

24

52388

14 x 0,25

8,3

52,7

100,0

24

52389

16 x 0,25

8,7

58,1

113,0

24

52390

18 x 0,25

9,1

78,0

126,0

24

52391

21 x 0,25

9,5

94,3

144,0

24

52392

25 x 0,25

10,6

116,5

164,0

24

52393

30 x 0,25

11,1

132,2

191,0

24

52394

34 x 0,25

12,1

144,6

214,0

24

52395

40 x 0,25

13,1

163,3

245,0

24

52396

2 x 0,34

5,2

16,9

31,0

22

52397

3 x 0,34

5,6

20,6

38,0

22

52398

4 x 0,34

6,0

24,5

47,0

22

52399

5 x 0,34

6,7

30,0

58,0

22

52400

7 x 0,34

7,2

38,2

76,0

22

52401

10 x 0,34

9,0

62,2

110,0

22

52402

12 x 0,34

9,2

69,4

123,0

22

52403

14 x 0,34

9,6

82,1

140,0

22

52404

16 x 0,34

10,3

95,0

157,0

22

52405

18 x 0,34

10,8

107,3

172,0

22

52406

21 x 0,34

11,5

122,4

195,0

22

52407

25 x 0,34

12,6

142,2

226,0

22

52408

30 x 0,34

13,4

162,6

261,0

22

52409

34 x 0,34

14,4

178,9

285,0

22

52410

40 x 0,34

15,7

203,3

330,0

22

52411

2 x 0,5

5,4

23,0

37,0

20

52412

3 x 0,5

5,8

30,0

46,0

20

52413

4 x 0,5

6,3

35,3

57,0

20

52414

5 x 0,5

7,0

52,5

77,0

20

52415

7 x 0,5

7,5

65,3

92,0

20

52416

10 x 0,5

9,4

88,7

135,0

20

52417

12 x 0,5

9,6

98,7

148,0

20

52418

18 x 0,5

11,3

141,2

210,0

20

52419

21 x 0,5

12,0

161,0

242,0

20

52420

25 x 0,5

13,4

187,2

285,0

20

52421

30 x 0,5

14,1

223,2

340,0

20

52422

40 x 0,5

16,7

294,9

445,0

20

52423

2 x 0,75

6,3

30,6

45,0

19

52424

3 x 0,75

6,8

38,1

60,0

19

52425

4 x 0,75

7,3

58,0

80,0

19

52426

5 x 0,75

7,9

68,4

97,0

19

52427

7 x 0,75

8,7

88,4

127,0

19

52428

10 x 0,75

11,0

122,5

175,0

19

52429

12 x 0,75

11,5

137,2

196,0

19