Produktfoto
Note
  • The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • RG-Coaxial types are in accordance with US-Military specifications MIL-C-17.
  • RG/U: R=Radio, G=Guide, U=Utility
Application
Coaxial cables are used in high frequency transmission, especially for transmitters and receivers, computers, radio and TV transmissions. The varied mechanical, thermal and electronic properties of Coaxial cables mean that they can be used up into the GHz levels, as per cable type.
Downloads
Data sheet

RG-Type.../U

71

174

178

179

180

187

213

Part No.

40006

40197

40007

40008

40009

40010

40012

 

Cable structure

Inner conductor ø mm

1 x 0,65 — Staku-blank

7 x 0,16 — Staku-blank

7 x 0,1 — Staku-versilbert

7 x 0,1 — Staku-versilbert

7 x 0,1 — Staku-versilbert

7 x 0,1 — Staku-versilbert

7 x 0,75 — Cu, blank

Insulation ø mm

3,7 — PE-hohl

1,52 — PE

0,86 — PTFE

1,6 — PTFE

2,6 — PTFE

1,6 — PTFE

7,24 — PE

Outer conductor

2 Geflechte

Geflecht

Geflecht

Geflecht

Geflecht

Geflecht

Geflecht

Cu, blank

Cu, verzinnt

Cu-versilbert

Cu-versilbert

Cu-versilbert

Cu-versilbert

Cu, blank

Cu, verzinnt

-

-

-

-

-

-

Outer jacket

PE

PVC

FEP

FEP

FEP

PFA

PVC

Min. bending radius ca. mm

30

15

10

15

25

15

50

Temperature range °C

-50 to +70 -35 to +80 -55 to +200 -55 to +200 -55 to +200 -55 to +200 -35 to +80

Cu weight kg/km

48

7

6,4

7,3

11

8,5

79

Approx. outer ø mm

6,2

2,8

1,8

2,54

3,7

2,65

10,3

Approx. weight kg/km

62

11

8

16

28

17

159

 

Electrical characteristics

Impedance (Ohm)

93 ± 3

50 ± 2

50 ± 2

75 ± 3

95 ± 5

75 ± 3

50 ± 2

Frequency range

f (max) GHz

3

1

3

3

3

3

3

Propagation velocity v/c

0,83

0,66

0,7

0,7

0,7

0,7

0,66

Attenuation at 20°C

(dB/100m)

100 MHz

10,5

30

43

28

20

28

7

200 MHz

15

45

62

41

33

41

10,2

500 MHz

24,5

73

102

69

-

69

17

800 MHz

32,5

93

134

92

-

92

23

Approx. capacitance pF/m

42,5

101

93

63

50

64

101

Rel. velocity of propagation %

83

70

70

70

70

70

100

Insulation resistance

MOhm x km min.

 105.0

 105.0

 105.0

 105.0

 105.0

 105.0

 105.0

Loop resistance

max. (Ohm/km)

136

360

860

840

840

840

10

Nominal peak voltage kVs

1,5

1,1

1,1

1,3

1,6

1,3

5,2

Dielectric strength

50 Hz kVeff

3

2

2

2

2

2

10

Price EUR/100m, Cu 100,-