Circlip pliers for cable ties made of plastic

Produktfoto
Description

Assembly tool for plastic cable ties ERG50 / ERG120

Description

Ergonomic hand tool with adjustable tension setting and automatic cutting. 360° degree rotating nose enables operation from any position. An impact damper absorbs the rear shocks, that occur when cutting the tie ends.

  • Adjustable tension settings
  • Automatic cutting mechanism
  • Length 200 mm
  • Height 25 mm
  • Width 125 mm
  • Weight 240 mm
Downloads
Data sheet

circlip pliers for cable tie made of plastic

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

905663

ERG 50

1

o. r.

o. r.

o. r.

905849

ERG 120

1

o. r.

o. r.

o. r.