Cable shear

Produktfoto
Description

Cable shear KST 1

Description
  • With telescopic handles

  • For Cu- and Al-cables, single and multi-core

  • Cutting range: up to 26mm

  • Length: 350 - 520 mm

  • Weight: 1400 g

cable shear

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

99087

KST 1

1

o. r.

o. r.

o. r.