Cable shear

Produktfoto
Description

Cable shear HELUTOOL D20

Description
  • VDE approved, 1000V

  • For cutting copper and aluminium cables, single and multi-core

  • Low handforce required due to favourable lever ratio and special blade geometry

  • Clean and smooth cut without crushing and deformation

  • Initial and final cut (upper and lower blade)

  • Allows cables of up to 20 mm dia. to be cut

  • With guard

  • Handles plastic coated

  • Precision ground , hardened blades

  • Adjustable bolted joint, self-retaining screw

  • High-grade special tool steel, forged, oil-hardened

  • Length 200 mm

  • Weight 340 g

Downloads
Data sheet

cable shear

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904933

HELUTOOL D20

1

o. r.

o. r.

o. r.