Cable shear

Produktfoto
Description

Cable shear HELUTOOL D15

Description
  • For cutting cables with diameters up to 15mm.

  • Forged

  • Tempered blade with precise finish

  • Burnished

  • Plastic coated handle

  • Length 170mm

  • Weight 210g

cable shear

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

903620

HELUTOOL D15

1

o. r.

o. r.

o. r.