Type N0VV5-F acc. to NFC 32-206

Logo Image
Produktfoto
Technical data
  • Special PVC based core insulation
  • As per to the french motor industry
    standard for tool machines 04-24-22
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    500 V
  • Test voltage
    2000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (80 Mrad)
  • Minimum bending radius
    15x cable Ø
Cable structure
  • Bare copper conductor, fine wire stranded to
    NFC 32-013 class 5 bzw. IEC 60228 class 5
  • Core insulation of special PVC
  • Core indetification red or black
    cores with continuous white
    numbering
  • GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
  • Sheath colour: grey
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cables are constructed specially for the french automobile industries and used for the installation in tool making machines, production lines, industrial plants, air conditioning as well as for use in steel production. These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

60000

2 x 0,75

6,2

14,4

50,0

18

60001

3 G 0,75

6,6

21,6

59,0

18

60002

4 G 0,75

7,2

29,0

72,0

18

60003

5 G 0,75

8,0

36,0

87,0

18

60004

6 G 0,75

8,9

50,0

105,0

18

60005

12 G 0,75

11,6

86,0

175,0

18

60006

18 G 0,75

13,9

144,0

267,0

18

60007

27 G 0,75

17,2

230,0

404,0

18

60008

36 G 0,75

19,7

288,0

503,0

18

60009

48 G 0,75

22,8

360,0

670,0

18

60010

60 G 0,75

24,9

439,0

805,0

18

60011

2 x 1

6,5

19,0

56,0

17

60012

3 G 1

6,9

29,0

72,0

17

60013

4 G 1

7,7

38,0

84,0

17

60014

5 G 1

8,5

48,0

104,0

17

60015

6 G 1

9,2

67,0

124,0

17

60016

12 G 1

12,4

115,0

219,0

17

60017

18 G 1

15,2

192,0

314,0

17

60018

27 G 1

18,7

308,0

485,0

17

60019

36 G 1

21,1

384,0

620,0

17

60020

48 G 1

24,3

480,0

809,0

17

60021

60 G 1

26,4

586,0

1000,0

17

60022

2 x 1,5

7,5

29,0

76,0

16

60023

3 G 1,5

8,1

43,0

94,0

16

60024

4 G 1,5

9,1

58,0

116,0

16

60025

5 G 1,5

10,1

72,0

143,0

16

60026

6 G 1,5

11,0

101,0

173,0

16

60027

12 G 1,5

15,1

173,0

307,0

16

60028

18 G 1,5

17,9

263,0

464,0

16

60029

24 G 1,5

21,0

341,0

629,0

16

60030

27 G 1,5

21,8

372,0

708,0

16

60031

36 G 1,5

24,5

498,0

985,0

16

60032

48 G 1,5

28,4

641,0

1175,0

16

60033

60 G 1,5

31,3

878,0

1415,0

16

60034

2 x 2,5

10,5

48,0

122,0

14

60035

3 G 2,5

11,0

72,0

151,0

14

60036

4 G 2,5

12,0

96,0

191,0

14

60037

5 G 2,5

13,1

120,0

244,0

14

60038

6 G 2,5

15,0

168,0

292,0

14

60039

12 G 2,5

18,0

288,0

524,0

14

60040

2 x 4

10,4

77,0

178,0

12

60041

3 G 4

11,3

115,0

230,0

12

60042

4 G 4

12,8

154,0

300,0

12

60043

5 G 4

14,2

192,0

362,0

12

60044

2 x 6

11,6

115,0

218,0

10

60045

3 G 6

12,7

173,0

325,0

10

60046

4 G 6

14,2

230,0

481,0

10

60047

5 G 6

15,7

288,0

584,0

10

60048

2 x 10

15,0

194,0

505,0

8

60049

3 G 10

16,6

288,0

610,0

8

60050

4 G 10

18,4

384,0

736,0

8

60051

5 G 10

20,9

480,0

913,0

8