BUS Cables USB 3.0, PUR

Logo Image
Produktfoto
Cable structure
2x2xAWG28 + 2x(1x2xAWG28)
Description

Bus Cable USB 3.0, PUR

Value Table

Frequency

(MHz)

1

625

1200

Attenuation UTP pair

(db/100m)

4,0

-

-

Attenuation S/FTP pair (dB/100m) 4,0 115,0 180,0
Application

HELUKABEL® USB S 3.0, designed specifically for use in heavy-duty industries, are the ideal solution for highly-flexible applications such as drag chains and camera technology. They guarantee superior transmission properties. The transmission distance is connected with the transmission rate.

Details

USB-Standard 3.0

Downloads
Product Sheet

Part no.

Designation

805287

2x2xAWG28 + 2x(1x2xAWG28)