BUS Cables Coax 50 Ohm, PUR

Logo Image
Produktfoto
Cable structure

19x0,18/ 2,95mm 50 Ohm

Description

Bus Cable Coax PUR Drag Chain, 50 Ohm

Value Table

Frequency

(MHz)

50

100

200

300

500

800

900

1000 1800 2000

Attenuation

(db/100m)

11,5

16,5

24,0

30,0

40,0

52,0

59,0

65,0 105,0 112,0

Application

This Coax cable, designed specifically for use in heavy-duty industries, is the ideal solution for highly-flexible applications such as drag chains.

Downloads
Product Sheet

Part no.

Designation

804299

19x0,18/ 2,95mm 50 Ohm