BUS Cables USB S 2.0, PUR

Logo Image
Produktfoto
Cable structure
1x2xAWG28 + 1x2xAWG20
Description

Bus Cable USB S 2.0, PUR

Value Table

Frequency

(MHz)

1

10

16

62,5

100

200

300

400

Attenuation

(db/100m)

4,5

12,0

15,4

31,0

39,0

60,0

76,2

99,0

 

Application

HELUKABEL® USB BUS S is designed for continous moving in cable carriers and lengths up to max. 5m. Conventional USB cables fail within a short period of time, which is why HELUKABEL developed this special cable. Thanks to the PUR sheath, it also offers excellent resistance to common mineral oils, greases and cooling lubricants.

Downloads
Product Sheet

Part no.

Designation

802469

1x2xAWG28 + 1x2xAWG20