BUS Cables USB L 2.0, PUR

Logo Image
Produktfoto
Cable structure
1x2xAWG24 + 1x2xAWG20
Description

Bus Cable USB L 2.0, PUR

Value Table

Frequency

(MHz)

1

24

48

96

200

400

Attenuation

(db/100m)

4,0

19,0

27,0

38,0

64,0

116,0

Application

HELUKABEL® USB BUS L is designed for continous motion in cable carriers and lengths up to max. 10m without a repeater. Conventional USB cables fail within a short period of time and need a repeater after a cable length of 5m, which is why HELUKABEL developed this special cable with a larger cross-section. Thanks to the PUR sheath, it also offers excellent resistance to common mineral oils, greases and cooling lubricants.

Downloads
Product Sheet

Part no.

Designation

802470

1x2xAWG24 + 1x2xAWG20