BUS Cables HMCB800W, PUR

Logo Image
Produktfoto
Cable structure
2x2x0,20qmm + 1x2x0,38qmm
Description

Bus Cable HMCB800W, PUR

Value Table

Frequency

(MHz)

10

16

62,5

100

Attenuation

(db/100m)

8,0

10,0

20,0

27,0

Next

(db)

47,0

44,0

35,0

32,0

ACR

(db)

39,0

34,0

15,0

5,0

Application

HELUKABEL® HMCB800W is designed for the most demanding continous moving requirements in cable carriers and ranges up to 70 m without repeater. This cable is ideal solution in Siemens systems.

Typical plugs are RJ45 Industrial IP20 Siemens or Y-Con RJ45 Yamaichi or round M-Connectors from Molex.

Details
UL-Style:
AWM Style 20236 AWM I/II A/B 80°C 30V FT1
Downloads
Product Sheet

Part no.

Designation

804767

2x2x0,20qmm + 1x2x0,38qmm