BUS Cables CAN-Bus 0,34 mm² drag chain, UL

Logo Image
Produktfoto
Cable structure
1x2x0.34 mm² (stranded)
Description
CAN bus 0.34 mm² drag chain, UL
Application

HELUKABEL® CAN Bus is designed for guided continous motion in cable carriers. The 2-pair version is designed with star-quad twisting, i.e. diagonal conductors form an electrical pair and meets the requirements of the CAN standard. For cable lengths up to max. 40m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

802182

1x2x0.34 mm² (stranded)

802339

4x1x0.34 mm² (stranded)