BUS Cables CAN Bus 0,22 mm² (pair stranded), flexible

Logo Image
Produktfoto
Cable structure
2x2x0.22 mm² (stranded)
Description
CAN bus 0,22mm² (pair stranded), flexible
Application

HELUKABEL® CAN BUS for fixed installation and occasion motion, for normal requirements. The two signal pairs are provided in the form twisted pais. As a result, the diameter is somewhat larger than that of 81287. In the event of diameter problems, please have a look at this type. For cable lengths up to max. 40m ( observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

82509

2x2x0.22 mm² (stranded)