BUS Cables CAN-Bus 0,22 mm², flexible

Logo Image
Produktfoto
Cable structure
1x2x0.22 mm² (stranded)
Description
CAN bus 0.22 mm², flexibel
Application

HELUKABEL® CAN Bus for fixed installation and occasional motion, for normal requirements. The 2-pair version is designed with star-quad twisting, i.e. diagonal conductors form an electrial pair and  meets the requirements of the CAN Standard. For cable lengths up to max. 40m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

81286

1x2x0.22 mm² (stranded)

81287

4x1x0.22 mm² (stranded)