Audio cable digital AES/EBU, single pair with foil/braided copper shielding

Logo Image
Produktfoto
Application
The HELUSOUND® AES/EBU audio cable is a 2-core, symmetrical and shielded digital sound cable. The cable is available in three different versions. The standard version is characterised by double shielding; the patch variant has reduced outside diameter and the foil shielded variant is suitable for the permanent wiring of digital devices. All three versions are suitable for the transmission of digital audio signals.
Downloads
Data sheet

Part no.

Cable structure

Screen

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400022

2x0,22

Foil + braid

< 86,0

6,0

16,5

43,0

400023

2x0,22

Foil + braid

< 86,0

4,5

15,7

25,0

400024

2x0,22

Foil

< 86,0

4,2

7,3

18,0