Audio cables with braided screen

Logo Image
Produktfoto
Application
The HELUSOUND® audio cable is a 2-core, shielded multipurpose cable with earth conductor. It is particularly suitable for use in microphone, radio, studio and transmission systems.
Analog cable for short transmission distances and low frequencies.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400000

2x0,25 + 0,25

< 75,0

3,4

13,5

20,0

400001

2x0,33+0,33

< 60,0

4,0

16,3

26,0

400002

2x0,5+0,33

< 36,8

5,6

26,1

49,0