Audio cable, spiral-shielded pairs and overall braided copper shielding

Logo Image
Produktfoto
Application
The multipaired HELUSOUND® special sound audio cable has individually shielded pairs and is protected by an additional braided shielding and ribbed PUR sheath. This cable is particularly suitable for use in mobile radio and transmission systems.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400042

12x2x0,14

< 150,0

12,7

118,0

190,0

400043

16x2x0,14

< 150,0

14,1

165,0

247,0