Audio cable, foil-shielded pairs

Logo Image
Produktfoto
Application
The HELUSOUND® audio cable is an insulated, multi-core audio cable which is screened symmetrically and in pairs. The cable is particularly suitable for permanent laying in public buildings, such as, e.g. theatres or music stages and for permanent studio installation.
Downloads
Data sheet

Part no.

Cable structure

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400012

2x2x0,22

7,6

15,0

72,0

400013

4x2x0,22

9,2

29,0

100,0

400014

8x2x0,22

12,2

59,0

179,0

400015

12x2x0,22

14,2

90,0

248,0

400016

16x2x0,22

16,4

111,0

337,0

400017

20x2x0,22

18,4

149,0

421,0

400018

24x2x0,22

20,4

178,0

493,0

400019

32x2x0,22

22,4

238,0

620,0

400020

40x2x0,22

24,6

303,0

759,0