Hot and cold

Logo Image Logo Image Logo Image
Produktfoto
Note

Suitable connection glands:

LT straight, LT angled, T&B straight, T&B angled.

Up to 1 1/4" with copper conductor.

Description

HTDL

Description

UL/CSA approval, good EMC properties.

Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous copper conductor and extruded plastic sheath.

This complex construction method keeps the plastic sheath and the internal tube together.

Downloads
Data sheet

Part no.

black

Trade size

inch

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

98149

3/8"

12,6

17,8

60

o. r.

o. r.

o. r.

98150

1/2"

16,1

21,1

60

o. r.

o. r.

o. r.

98151

3/4"

21,1

26,4

45

o. r.

o. r.

o. r.

98152

1"

26,8

33,1

30

o. r.

o. r.

o. r.

98153

1 1/4"

35,4

41,8

15

o. r.

o. r.

o. r.

98154

1 1/2"

40,3

47,8

15

o. r.

o. r.

o. r.

98155

2"

51,6

59,9

15

o. r.

o. r.

o. r.