trailing, PUR, halogen-free, flame retardant

Produktfoto
Technical data
  • Temperature range
    -40°C to +90°C
  • Nominal voltage
    115/200 V
  • Operating voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    flexing 7x cable Ø
    fixed installation 4x cable Ø
Cable structure
  • Fine copper wire in acc. with
    DIN VDE 0295 and IEC 60228
  • Core insulation PP, black
    with number 1-6 + blue/...,
    with number 7-30/1 mm²
  • 4 cores each 1 mm² twisted to a quad
  • Cores and 6 bundles laid-up together
  • PUR inner sheath
  • Support braiding
  • PUR outer sheath, orange (RAL 2003)
Part no. 702801
  • Bare copper conductor, 7 strands
  • Core insulation cross-linked polyethylene,
    black with number 1-6 + blue
  • Polyethylene inner sheath
  • Concentric conductor of plain Cu wires,
    cross section 35 mm²
  • Black polyehtylene outer sheath
Note
  • Distribution only over authorised partner
Application
400 Hz cables are used to supply power to aircraft (on-board power), data processing systems, radar stations, radio stations, etc. For safety reasons, 400 Hz cables are used to connect data processing systems, radar systems and communications systems to uninterruptible power supplies. Such power supplies prevent a total failure of power and compensate for frequency and voltage fluctuations. Suitable for installation indoors, outdoors. Applications: Below floor level cable dispensers (drums), attached to jetways and retractable articulated cable carries.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

700573

7 x 25 + 6 x 4 x 1,0

41,0

1910,0

2140,0

4

770009

7 x 35 + 6 x 4 x 1,0

42,5

2625,0

2950,0

2

700574

7 x 50 + 6 x 4 x 1,0

51,0

3590,0

4030,0

1