Bd telephone-outdoor cable, acc. to DIN VDE 0816, laminated sheath, filled cable core, longitudinally water-proof

Logo Image
Produktfoto
Technical data
  • acc. to DIN VDE 0816
  • Temperature range
    flexible -20°C  to  +50°C
    fixed installation to  +70°C
  • Loop resistance  at 20°C
    0,6 mm = max. 130 Ohm/km
    0,8 mm = max. 73,2 Ohm/km
  • Operating peak voltage  max. 225 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core U eff. 5002) V
    core/screen U eff. 2000 V
  • Insulation resistance
    min. 1,5 GOhm x km
  • Line attenuation
    of side circuits at 800 Hz
    0,6 mm = 1,04 dB/km
    0,8 mm = 0,78 dB/km
  • Impedance
    of side circuites at 800 Hz
    0,6 mm = 720 Ohm
    0,8 mm = 520 Ohm
  • Minimum bending radius
    10x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor, single-wire
  • Core insulation of PE (2Y)
  • Core identification of quads marked
    with black rings
  • 4 cores twisted to a star quad
  • 5 star quads stranded to sub units,
    each 5 or 10 sub units stranded to main
    units and the sub or main units stranded
    to cable core
  • Core cavities continuously filled
    with petrol-jelly
  • Core wrapping with paper tape
  • Outer sheath, as laminated sheath (L)2Y,
    PE-coated aluminium tape spliced with
    PE (2Y) sheath
  • Sheath colour: black
  • Sheath marking continuously with
    telephone-receiver, meter marking
    in white colour
Note
  • 1) But at least for 2 quads.
  • 2) Local cables with more than 100 pairs the
    test conductor/conductor is emitted.
  • 3) For cables up to 10 double cores is the
    100 % value valid
  • Conductor Ø 0,4 mm on request.
Application
These external subscriber telephone cables are installed as telecommunication connection cable for connecting the telephone extension to the telephone exchange for transmitting signals. These subscriber connecting cables are suitable for laying in under ground, in cable ducts and cable conduits. According to DIN VDE 0800-1, these cables are allowed in all types of installation plants. The cavities of the cable core, filled continuously with viscous compound (F). Both sides of PE-copolymere coated aluminium type (L), which is spliced with the outer PE-sheath, ensures a barrier against water vapour and crosswise and longitudinal water tightness. Black coloured PE-sheath is UV-resistant. The Polyethelene material (PE 2Y) is halogen-free.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

34007

2 x 2 x 0,6

7,5

11,0

80,0

-

34008

4 x 2 x 0,6

9,0

23,0

140,0

-

34009

6 x 2 x 0,6

12,0

34,0

150,0

-

34010

10 x 2 x 0,6

13,5

57,0

190,0

-

34011

20 x 2 x 0,6

16,0

113,0

310,0

-

34012

30 x 2 x 0,6

19,0

170,0

430,0

-

34013

40 x 2 x 0,6

20,5

226,0

545,0

-

34014

50 x 2 x 0,6

23,0

283,0

660,0

-

34015

70 x 2 x 0,6

26,0

396,0

895,0

-

34016

100 x 2 x 0,6

31,5

565,0

1230,0

-

34017

150 x 2 x 0,6

37,5

848,0

1780,0

-

34018

200 x 2 x 0,6

42,5

1131,0

2320,0

-

34036

250 x 2 x 0,6

47,5

1414,0

2910,0

-

34037

300 x 2 x 0,6

51,5

1696,0

3490,0

-

34038

350 x 2 x 0,6

55,0

1979,0

3970,0

-

34039

400 x 2 x 0,6

60,5

2262,0

4480,0

-

34040

500 x 2 x 0,6

66,0

2827,0

5460,0

-

34029

2 x 2 x 0,8

8,5

20,0

100,0

-

34030

4 x 2 x 0,8

10,0

40,0

180,0

-

34019

6 x 2 x 0,8

8,5

60,0

190,0

-

34020

10 x 2 x 0,8

15,0

101,0

280,0

-

34021

20 x 2 x 0,8

19,0

201,0

480,0

-

34022

30 x 2 x 0,8

23,0

302,0

670,0

-

34023

40 x 2 x 0,8

26,0

402,0

860,0

-

34024

50 x 2 x 0,8

29,0

503,0

1060,0

-

34025

70 x 2 x 0,8

33,0

704,0

1420,0

-

34026

100 x 2 x 0,8

39,0

1005,0

1980,0

-

34027

150 x 2 x 0,8

47,0

1508,0

2940,0

-

34028

200 x 2 x 0,8

51,0

2011,0

3780,0

-

34031

250 x 2 x 0,8

58,0

2514,0

4660,0

-

34032

300 x 2 x 0,8

62,5

3016,0

5570,0

-

34033

350 x 2 x 0,8

68,0

3519,0

6750,0

-

34034

400 x 2 x 0,8

73,0

4022,0

7630,0

-

34035

500 x 2 x 0,8

81,5

5027,0

9540,0

-