Drum decoiler

Produktfoto
Note

Additional axis on request

Description

Drum decoiler with axis TROMBOI 7-10 / 9-14

Description

For drum handling at construction sites, when installing cables, at stock or shipping.

  • Solid welded contruction

  • The sturdy axle holders have to be inserted and locked in a height suitable for the workable drum dimension.

  • The drum axle has to be pushed through the drum.

  • After having been rolled into the axle holder the drum has to be lifted by means of the manual hydraulic pump.

Downloads
Data sheet

drum decoiler

Part no.

Type

Weight

app. kg

Load capacity

kg

Reel-Ø

app. mm

Reel width

mm

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904764

TROMBOI 7-10

22,5

1000

700 - 1000

-

1

o. r.

o. r.

o. r.

904765

TROMBOI 9-14

41,5

1700

900 - 1400

-

1

o. r.

o. r.

o. r.