Style 2464, 300 V, 80°C

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC command cable,
    approved to UL Style 2464,
    cores
    for AWG 26-20 to UL Style 1061/1729
    for AWG 18-16 to UL Style 1007/1569
  • Temperature range
    flexing -10°C  to  +80°C
    fixed installation -20°C  to  +80°C
  • Nominal voltage
    300 V
  • Test voltage
    1500 V
  • Breakdown voltage
    min. 3000 V
  • Minimum bending radius
    flexing 15x outer Ø
    fixed installation 7,5x outer Ø
Cable structure
  • Tinned copper conductor, fine wire,
    AWG 26-20 to ASTM-B 174-95 class J-M
    AWG 18-16 to ASTM-B 286
  • Conductor construction:
    0,14 mm² = 7x0,162 mm
    0,23 mm² = 7x0,202 mm
    0,34 mm² = 7x0,254 mm
    0,56 mm² = 7x0,32 mm
    0,82 mm² = 19x0,235 mm
    1,30 mm² = 19x0,31 mm
  • Core insulation of special PVC
    respectively semirigid acc. to
    UL Std.1581 tab.50.182 and 50.183
  • Core identification to DIN 47100
    or international colour code
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    acc. to UL Std.1581 tab.50.182
  • Sheath colour: grey (DIN 47100)
    black (international colour code)
Note
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    Command cable UL (LiYCY)
Application
As a flexible connector and connecting cable, as control, signal and measuring line of machine tools, conveyor belts and plant construction, air conditioning systems, in foundries and steel mills.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Sheath
colour

grey

Part no.

Sheath
colour

black

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83137

83045

2 x 0,14

26

3,5

3,6

13,0

83138

83046

3 x 0,14

26

3,7

4,0

15,0

83139

83047

4 x 0,14

26

4,0

5,4

18,0

83140

83048

6 x 0,14

26

4,6

8,1

25,0

83141

83049

10 x 0,14

26

5,5

13,4

38,0

83142

83050

12 x 0,14

26

5,8

16,2

46,0

83143

83055

16 x 0,14

26

6,3

21,5

56,0

83144

83056

18 x 0,14

26

6,6

24,4

62,0

83145

83057

24 x 0,14

26

7,3

32,4

82,0

83146

83058

27 x 0,14

26

7,6

36,3

97,0

83147

83059

30 x 0,14

26

8,1

40,4

110,0

83153

83130

2 x 0,23

24

3,8

4,6

16,0

83154

83131

3 x 0,23

24

4,0

7,1

19,0

83155

83132

4 x 0,23

24

4,2

9,4

23,0

83156

83133

6 x 0,23

24

4,9

14,2

32,0

83157

83134

10 x 0,23

24

5,9

23,8

55,0

83158

83135

12 x 0,23

24

6,1

28,5

60,0

83159

83136

16 x 0,23

24

6,8

38,1

75,0

83160

83371

18 x 0,23

24

7,1

43,1

82,0

83161

83372

24 x 0,23

24

8,1

59,7

116,0

83162

83373

27 x 0,23

24

8,4

64,7

140,0

83163

83374

30 x 0,23

24

8,7

71,9

150,0

83169

83375

2 x 0,34

22

4,2

6,5

25,0

83170

83376

3 x 0,34

22

4,4

9,8

30,0

83171

83377

4 x 0,34

22

4,7

13,0

45,0

83172

83378

6 x 0,34

22

5,5

19,6

60,0

83173

83379

10 x 0,34

22

6,5

32,5

80,0

83174

83380

12 x 0,34

22

6,9

39,1

105,0

83175

83381

16 x 0,34

22

7,7

52,0

130,0

83176

83382

18 x 0,34

22

8,1

59,0

140,0

83177

83383

24 x 0,34

22

9,3

79,0

190,0

83178

83384

27 x 0,34

22

9,8

88,0

207,0

83179

83385

30 x 0,34

22

10,3

97,8

225,0

83185

83386

2 x 0,56

20

4,5

9,8

30,0

83186

83387

3 x 0,56

20

4,8

14,6

33,0

83187

83388

4 x 0,56

20

5,2

19,4

41,0

83188

83389

6 x 0,56

20

6,1

29,0

65,0

83189

83390

10 x 0,56

20

7,5

48,2

102,0

83190

83391

12 x 0,56

20

7,7

58,2

120,0

83191

83392

16 x 0,56

20

8,7

77,3

152,0

83192

83393

18 x 0,56

20

9,7

87,0

168,0

83193

83394

24 x 0,56

20

10,7

116,3

224,0

83194

83395

27 x 0,56

20

11,2

129,8

260,0

83195

83396

30 x 0,56

20

11,6

144,6

300,0

83201

83397

2 x 0,82

18

5,5

15,2

50,0

83202

83398

3 x 0,82

18

5,9

23,2

62,0

83203

83399

4 x 0,82

18

6,4

31,3

72,0

83204

83474

6 x 0,82

18

7,6

47,0

100,0

83205

83475

10 x 0,82

18

9,4

78,2

180,0

83206

83476

12 x 0,82

18

10,3

94,0

182,0

83207

83477

16 x 0,82

18

11,4

125,1

240,0

83208

83478

18 x 0,82

18

12,0

141,1

270,0

83209

83479

24 x 0,82

18

14,2

188,2

370,0

83210

83480

27 x 0,82

18

14,6

212,0

400,0

83211

83481

30 x 0,82

18

15,4

235,6

470,0

83217

83482

2 x 1,3

16

6,3

24,4

70,0

83218

83483

3 x 1,3

16

6,8

37,1

90,0

83219

83484

4 x 1,3

16

7,4

49,4

110,0

83220

83491

6 x 1,3

16

8,8

74,2

160,0

83221

83492

10 x 1,3

16

11,2

124,0

250,0

83222

83493

12 x 1,3

16

11,8

149,0

300,0

83223

83494

16 x 1,3

16

13,9

198,7

400,0

83224

83495

18 x 1,3

16

14,6

224,0

450,0

83225

83496

24 x 1,3

16

17,0

298,4

650,0

83226

83497

27 x 1,3

16

17,6

336,0

680,0

83227

83498

30 x 1,3

16

18,6

373,6

750,0