Light Marine Telecommunication Cables LFMSGSSGO

halogen-free, 2x Cu-screened

Produktfoto
Technical data
  • acc. to VG 95218-66, 2x copper
    screen with high cross-talk attenuation
    and natural insulation integrity in case of
    fire without a flame retardant barrier
  • Operating temperature
    at conductor max.  +85°C
  • Min. installation temperature
    -10°C
  • Nominal voltage
    250 V
  • Minimum bending radius
    6x outer Ø
Cable structure
  • Stranded (7) tinned copper conductor
  • Cross-linked polyolefin-insulation
  • Core stranded to triple with
    optimal lay length
  • Tinned copper braided screen over each
    triple
  • Overall polyester taped inner covering
  • Screened triple stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided overall screen
  • Halogen-free insulating layer
  • Screen of tinned copper braid
  • Foil wrapping
  • Outer sheath of elastomere compound
  • Sheath colour: black
Properties
  • Oil resistant and flame retardant
  • Colour code
    All sizes and dimensions are colour coded
Application
For fixed installation on marine craft above and below decks.
Downloads
Data sheet

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

59396

5 x 3 x 0,4

12,2 - 13,9

248,0

335,0

-

59397

12 x 3 x 0,4

16,9 - 18,9

500,0

620,0

-